IR3827M
Overview
6A Highly Integrated SupIRBuckTM Single-Input Voltage, Synchronous Buck Regulator
Benefits
- Single input voltage range from 5V to 21V
- Wide input voltage range from 1.0V to 21V with external VCC bias voltage
- Output voltage range from 0.6V to 0.86% PVin
- Enhanced line/load regulation with feedforward
- Programmable switching frequency up to 1.2MHz
- Three user selectable soft-start time
- User selectable LDO output voltage
- Enable input with voltage monitoring capability
- Thermally compensated current limit with robust hiccup mode over current protection
- Synchronization to an external clock
- Enhanced Pre-bias start-up
- Precise reference voltage (0.6V+/-0.6%)
- Open-drain PGood indication
- Optional power up sequencing
- Integrated MOSFET drivers and bootstrap diode
- Thermal Shut Down
- Monotonic Start-Up
- Operating temp: -40°C where Tj is < 125°C
- Package size: 4mm x 5mm PQFN
- Lead-free, Halogen-free and RoHS6 Compliant
Potential Applications
- Point of Load
Diagrams
Support


