IR3823M
Overview
3A 1.5MHz High Freq Single Input Sync Buck Regulator
Benefits
- Single input voltage range from 5V to 12V
- Wide Input voltage range from 1.0V to 21V with external VCC bias voltage
- Output voltage from 0.6V to 0.86% of PVin
- Enhanced line/load regulation with feedforward
- Programmable switching frequency up to 1.5MHz
- Three user selectable soft-start time options
- Thermally compensated current limit with robust hiccup mode over current protection
- Synchronization to an external clock
- Precise reference voltage (0.6V+/-0.6%)
- Open-drain PGood indication
- Output over voltage protection
- Enable Input with Under-Voltage Lockout (UVLO)
- VCC Under-Voltage Lockout (UVLO)
- Enhanced Pre-bias start-up
- Integrated MOSFET drivers and Bootstrap Diode
- Thermal shut-down
- -40°C to 125°C operating junction temperature
- 3.5mm x 3.5mm PQFN package
- Lead-free, Halogen-free and RoHS6 Compliant
Potential Applications
- Desktop and Workstations
- Graphic Boards
- Netcom and Telecom
- Notebooks Portables
- Point of Load
- Servers and Storage
Diagrams
Support


