IR38064MTRPBF
Highly Integrated 35A Single-input Voltage, Synchronous Buck Regulator with PMBus Interface.
Benefits
•Internal LDO allows single 21V operation
•Output Voltage Range: 0.5V to 0.875*PVin
•0.5% accurate Reference Voltage
•Programmable Switching Frequency up to 1.5MHz using Rt/Sync pin or PMBus
•Internal Soft-Start with Pre-Bias Start-up
•Enable input with Voltage Monitoring Capability
•Remote Sense Amplifier with True Differential Voltage Sensing
•Fast mode I2C and 400 kHz PMBus interface
•Sequencing and tracking capable
•Selectable analog mode or digital mode
•66 PMBus commands for configuration, control, fault protection and telemetry
•Thermally compensated current limit with configurable overcurrent responses
•Optional light load efficiency mode
•External synchronization with Smooth Clocking
•Dedicated output voltage sensing protection which remains active even when Enable is low
•Integrated MOSFETs and Bootstrap diode
•Operating junction temp: -40oC
•Small Size 5mmx7mm PQFN
•Pb-Free (RoHS Compliant)
Potential Applications
•DC-DC
•Desktop and Workstations
•Graphic Boards
•Netcom and Telecom
•Point of Load
•Servers and Storage


