IR38063M
Overview
Highly Integrated 25A Single-input Voltage, Synchronous Buck Regulator with PMBus Interface.
Benefits
- Internal LDO allows single 21V operation
- Output Voltage Range: 0.5V to 0.875*PVin
- 0.5% accurate Reference Voltage
- Programmable Switching Frequency up to 1.5MHz using Rt/Sync pin or PMBus
- Internal Soft-Start with Pre-Bias Start-up
- Enable input with Voltage Monitoring Capability
- Remote Sense Amplifier with True Differential Voltage Sensing
- Fast mode I2C and 400 kHz PMBus interface
- Sequencing and tracking capable
- Selectable analog mode or digital mode
- 66 PMBus commands for configuration, control, fault protection and telemetry
- Thermally compensated current limit with configurable overcurrent responses
- Optional light load efficiency mode
- External synchronization with Smooth Clocking
- Dedicated output voltage sensing protection which remains active even when Enable is low
- Integrated MOSFETs and Bootstrap diode
- Operating junction temp: -40oC
- Small Size 5mmx7mm PQFN
- Pb-Free (RoHS Compliant)
Potential Applications
- DC-DC
- Desktop and Workstations
- Graphic Boards
- Netcom and Telecom
- Point of Load
- Servers and Storage
Diagrams
Tools & Software
Services
In support of Infineon Technologies Digital IPOL Series which includes the IR38060MTRPBF, IR38062MTRPBF, IR38063MTRPBF, IR38064MTRPBF, family of devices, commercial programming is available with these Distributors:
- Avnet Global contact Scott.Hatch@avnet.com
- Future Global contact: VA.programming@future.ca
- Arrow North America contact: servicessupport@arrow.com
- Arrow Asia contact: GPS@arrow.com
- Arrow Europe contact: MZschau@arroweurope.com
- Arrow Global contact: GPS@arrow.com
Software
Download the PowIRCenter Graphical User Interface (GUI) software to help design and configure the part initially as well as control and monitor the part during operation. PowIRCenter Software
Gang Programmer
Purchase the Gang Programmer to help program parts prior to installation during the evaluation and optimization phase. PRG3806301-4A
Training
Support




