TDA38640-0000
OptiMOS™ single-voltage synchronous buck regulator 40 A with SVID and I2C
The TDA38640 OptiMOS™ IPOL is an easy-to-use, fully integrated and highly efficient 40A synchronous buck regulator with Intel SVID and I2C interfaces.
The TDA38640 can be used for Intel VR12, VR 12.5, VR13, VR14, IMPVP8 designs and DDR memory without significant changes to the bill of materials (BOM). The required mode is selected in MTP and the pin-out, VID table and other relevant functions are automatically configured. This greatly reduces time-to-market and eliminates the need to manage and inventory different PWM controllers.
The device configuration can be easily defined using Infineon’s XDP™ Designer GUI and is stored in the on-chip memory.
Summary of Features
- Wide input voltage range from 3.0 V to 17 V with external Vcc
- Output voltage range: 0.25 V to 3.04 V based on output feedback divider network
- Enhanced stability engine stable with ceramic capacitors and no external compensation
- Optional forced continuous conduction mode and diode emulation for enhanced light load efficiency
- Programmable switching frequency from 400 kHz - 2 MHz in steps of 200 kHz, excluding 1600 kHz
- Monotonic start-up with selectable soft-start time & enhanced pre-bias start-up
- Thermally compensated internal over-current protection with eight selectable settings
- I2C system interface for reporting of temperature, voltage, current & power telemetry
- Multiple Time Programming (MTP) with up to 24 writes for the USER section
- Digitally programmable load-line no external components are needed
- Thermal shut down
- Operating temp: -40°C < Tj < 125°C
- Small size: 5mm x 6mm PQFN
- Lead-free, halogen-free and RoHS2 compliant with exemption 7a
Benefits
- Easy to use fast Constant On-Time PWM engine
- High efficiency and high power density
- Accurate output voltage regulation
- Superior transient response
Potential Applications
- Designed for Intel single phase power rails requiring SVID communication on platforms such as VR13HC and VR114
- Servers and high end desktop CPU VRs for non-core applications
- Telecom & datacom applications


