Integrated POL Analog Voltage Regulators (Industrial)
Overview
High efficiency integrated point-of-load DC-DC buck regulators
The Infineon OptiMOSTM IPOL is an easy-to-use, fully integrated DC-DC buck regulator. This products support solutions from 3 A up to 40 A. Furthermore, it uses a fast Constant-On-Time (COT) control scheme that does not require external compensation enabling easy designs and fast time to market, which simplifies the design efforts and achieves fast control response.
Products
Highlights
Support