Programming Boards and USB Dongles
Programming boards and USB dongles for digital multiphase controllers and digital interface POLs
Infineon’s programming boards and USB dongles provide a helpful tool for correct on-board programming of digital multiphase controllers and digital interface POLs. Digital multiphase controllers and digital interface POLs (point-of-loads) must be programmed for correct operation in their application and in high volume production manufacturing. These devices are typically programmed in an automated test environment. For low volume prototyping, Infineon provides bench tools to efficiently program small quantities (<1,000) of parts before installation onto a board. These tools can typically program 1-8 parts at once using our available gang programmer software and the specific gang programmer broad related to the device to be programmed.
Infineon offers 1 to 12 socket gang programmers as well as USB dongle USB005 providing the interface between the GUI and the controllers. For simplicity, the gang programmers only require a USB connection for power and communication.