DC-DC Low Voltage Gate Driver
OptiMOS™ driver PX3517 and PX3519 - high speed drivers for dual power MOSFET
OptiMOS™ driver PX3517 and PX3519
The OptiMOS™ driver products PX3517 and PX3519 are high speed drivers, designed to drive a wide range of dual high side and low side n-channel power MOSFETs in applications such as computing and telecom point-of-load (PoL).
Combining the new devices with Primarion™ family of digital multi-phase controller ICs or digital point-of-load controller ICs and Infineon N-channel MOSFETs, the new devices form a complete core-voltage regulator solution for advanced micro and graphic processors as well as point-of-load applications.
To tailor the efficiency of the system based on the customer conditions and needs, the OptiMOS™ driver devices provide the capability of driving the high-side gate and low-side gate with a variable gate driving voltage ranging from 4.5V up to 8V.
OptiMOS™ driver PX3515 and PX3516
Advanced smart-power IC technology enabling high-speed intelligent gate drivers for high-current DC-DC conversion at best efficiency.
Find an answer to your question
Technical Assistance Center (TAC)
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.