TLE8881TN
Overview
TLE8881TN regulates 12V automotive multi-phase alternators and is compliant to the HKMC LIN Alternator Regulator specification
The alternator control IC TLE8881TN is a monolithic full featured regulator specifically designed for closed loop voltage control. It can be used in 12V automotive multi-phase alternators with a rotating field winding. This regulator is able to communicate with an Engine-Management or Energy-Management ECU through a standard LIN interface. The battery voltage is regulated at a precise value between 10.6V and 16V. By using free-adjustable parameters, the regulator is able to operate even without any communication interface.
Summary of Features
- Qualified according to AEC-Q100
- EEPROM for customer specific adjustments
- Full digital and fast PI regulation
- High-Side DMOS with RDS(on) of 60mΩ @ 25°C for up to 12A excitation current
- LIN 1.3 (Datalink layer)
- LIN 2.1 (Physical layer)
- Very low stand-by current of 60 µA typical @ 25°C
- Reverse battery protected up to -2.5V
- 8kV ESD protection for alternator
- Load response control (LRC)
- Duty cycle driven excitation current to the field winding in range from 0 to 100%
- Temperature range -40°C to 175°C
- Digital temperature compensation
Benefits
- Available in Automotive Industrial standard package PG-TO-220-5-12 with straight leads
- Qualified and released by HKMC
Potential Applications
- 12V automotive alternators with LIN interface
- 12V truck alternators with LIN interface
- 12V aftermarket alternators
- 12V industrial generators
Additional products of LIN alternator regulator IC family:
Sales Name | Package | LIN Interface |
---|---|---|
TLE8880TN | PG-TO220-5-12 | LIN 1.3 |
TLE8880TN2 | PG-TO220-5-12 | LIN 1.3 |
TLE8886TN | PG-TO220-5-12 | LIN 2.1 |
TLE8881-2TN | PG-TO220-5-12 | LIN 1.3, LIN 2.1, LIN 2.2 |
Support