ICE3B2065J
Overview
Integrated power management IC integrated with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-8 package. Capable for 35W SMPS design. The additional features include an active burst mode operation to achieve extremly low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage startup cells that allows you to quickly power up your controller from the rectified line.
Summary of Features
- Peak current control (current mode)
- 67kHz fixed switching frequency with frequency jitter (low EMI)
- adjustable blanking window, active burst mode (low standby power <100mW)
- enhanced integrated protection functions (auto-restart)
- accurate peak power limitation
- modulated gate drive, etc.
Benefits
- Extremely low standby power
- very accruate max power control
- low EMI noise, etc.
Potential Applications
- Small power supply such as Blu-ray, DVD player, set-top box, game console, smart meter, charger and auxiliary power of high power system such as LED TV, etc.
Videos
Support



