SG-XFWLB-143-800 | WLBGA-143 (002-33373)
Overview
General Information
Package Material | SG |
Package Family | XFWLB |
Terminals | 143 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.32 |
Body Width (mm) | 3.57 |
Min. Terminal Pitch (mm) | 0.35 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-XFWLB-143-800_Tape and Reel
Share 00_00 | May 21, 2025 | PDF | 107 kb
Products
Product Families
Support