SG-WLL-3-1
Overview
General Information
| Package Material | SG |
| Package Family | WLL |
| Terminals | 3 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 0.58 |
| Body Width (mm) | 0.28 |
| Min. Terminal Pitch (mm) | 0.225 |
-
SG-WLL-3-1_3D_PDF
Share 01_00 | Mar 27, 2020 | PDF | 49 kb
Packing
Tape & Reel
| Pieces/Reel | 15000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 180 |
Downloads
Package
-
SG-WLL-3-1_3D_PDF
Share 01_00 | Mar 27, 2020 | PDF | 49 kb
-
SG-WLL-3-1_Package Outline
Share 02_00 | May 14, 2020 | PDF | 99 kb
-
Board assembly recommendations (WLL)
Share 03_00 | Sep 29, 2021 | PDF | 1.28 mb
Footprint
-
SG-WLL-3-1_Footprint Drawing
Share 02_00 | Oct 02, 2020 | PDF | 97 kb
Products
Product Families
Support


