SG-WLL-2-7
Overview
General Information
| Package Material | SG |
| Package Family | WLL |
| Terminals | 2 |
| Version | 7 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 0.43 |
| Body Width (mm) | 0.23 |
| Min. Terminal Pitch (mm) | 0.28 |
-
SG-WLL-2-7_Interactive 3D
Share 01_00 | Apr 21, 2021 | PDF | 52 kb
Downloads
Package
-
SG-WLL-2-7_Interactive 3D_01
Share 01_00 | Apr 21, 2021 | STP | 76 kb
-
SG-WLL-2-7_Package Outline
Share 03_00 | Jan 14, 2022 | PDF | 101 kb
-
Board assembly recommendations (WLL)
Share 03_00 | Sep 29, 2021 | PDF | 1.28 mb
Packing
-
SG-WLL-2-7_Tape and Reel_01
Share 02_00 | Jan 14, 2022 | PDF | 98 kb
Footprint
-
SG-WLL-2-7_Footprint Drawing
Share 01_00 | Jan 14, 2022 | PDF | 96 kb
Products
Product Families
Support


