SG-UFWLB-55-800 | WLCSP-55 (002-11503)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 55 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.15 |
Body Width (mm) | 3.65 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-55-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 125 kb
Footprint
-
SG-UFWLB-55-800_Footprint Drawing
Share 00_00 | Mar 04, 2024 | PDF | 132 kb
Support