SG-UFWLB-22-1
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 22 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.1 |
Body Width (mm) | 2.1 |
-
SG-UFWLB-22-1_Interactive 3D
Share 01_00 | Jul 26, 2024 | PDF | 137 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
SG-UFWLB-22-1_Package Outline
Share 01_00 | Jul 26, 2024 | PDF | 109 kb
-
SG-UFWLB-22-1_Interactive 3D_01
Share 01_00 | Jul 26, 2024 | STP | 294 kb
Footprint
-
SG-UFWLB-22-1_Footprint Drawing
Share 01_00 | Jul 26, 2024 | PDF | 115 kb
Support