SG-UFWLB-16-2
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 16 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.7 |
Body Width (mm) | 1.7 |
Min. Terminal Pitch (mm) | 0.4 |
-
SG-UFWLB-16-2_Interactive 3D
Share 02_00 | Jan 09, 2025 | PDF | 145 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
SG-UFWLB-16-2_Package Outline
Share 01_00 | Jan 09, 2025 | PDF | 108 kb
-
SG-UFWLB-16-2_Interactive 3D_01
Share 02_00 | Jan 09, 2025 | STP | 286 kb
Packing
-
SG-UFWLB-16-2_Tape and Reel_01
Share 01_00 | Jan 09, 2025 | PDF | 100 kb
Footprint
-
SG-UFWLB-16-2_Footprint Drawing
Share 01_00 | Jan 09, 2025 | PDF | 110 kb
Products
Product Families
Support