SG-UFWLB-145-800
Overview
General Information
| Package Material | SG |
| Package Family | UFWLB |
| Terminals | 145 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5.41 |
| Body Width (mm) | 4.87 |
| Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Products
Product Families
Support


