PG-X2QFN-24-1
Overview
General Information
| Package Material | PG |
| Package Family | X2QFN |
| Terminals | 24 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.5 |
-
PG-X2QFN-24-1_Interactive 3D
Share 01_00 | Jul 10, 2020 | PDF | 61 kb
Downloads
Package
-
PG-X2QFN-24-1_Package Outline
Share 01_00 | Jul 10, 2020 | PDF | 110 kb
-
PG-X2QFN-24-1_Interactive 3D
Share 01_00 | Jul 10, 2020 | PDF | 61 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Footprint
-
PG-X2QFN-24-1_Footprint Drawing
Share 01_00 | Jul 10, 2020 | PDF | 102 kb
Support


