PG-WSON-8-800
Overview
General Information
| Package Material | PG |
| Package Family | WSON |
| Terminals | 8 |
| Version | 800 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 3080 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PACKAGE OUTLINE, 8L DFN 5X6X0.75 MM LH08 3.0X4.0 EPAD (SAWN)
Share 06_00 | Nov 14, 2021 | PDF | 76 kb
Packing
-
TRAY, 16L QFN 3X3X0.6MM (PEAK)
Share 03_00 | Nov 17, 2021 | PDF | 509 kb
-
TRAY, 16L QFN 3X3X0.6MM (KOSTAT)
Share 02_00 | Nov 17, 2021 | PDF | 771 kb
Products
Product Families
Support


