PG-WRTFN-9-1
Overview
General Information
Package Material | PG |
Package Family | WRTFN |
Terminals | 9 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
-
PG-WRTFN-9-1_Interactive 3D
Share 04_00 | Jan 10, 2025 | PDF | 76 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-WRTFN-9-1_Package Outline
Share 04_00 | Jan 10, 2025 | PDF | 113 kb
-
PG-WRTFN-9-1_Interactive 3D_01
Share 04_00 | Jan 10, 2025 | STP | 408 kb
Footprint
-
PG-WRTFN-9-1_Footprint Drawing
Share 02_00 | Jan 10, 2025 | PDF | 107 kb
Support