PG-WHTFN-9-1
Overview
General Information
| Package Material | PG |
| Package Family | WHTFN |
| Terminals | 9 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3.3 |
| Body Width (mm) | 3.3 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-WHTFN-9-1_Interactive 3D
Share 01_00 | Feb 10, 2021 | PDF | 72 kb
Downloads
Package
-
PG-WHTFN-9-1_Package Outline
Share 01_00 | Feb 10, 2021 | PDF | 111 kb
-
PG-WHTFN-9-1_Interactive 3D
Share 01_00 | Feb 10, 2021 | PDF | 72 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-WHTFN-9-1_Footprint Drawing
Share 01_00 | Feb 10, 2021 | PDF | 124 kb
Support


