PG-VSON-8-3
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 8 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.1 |
Body Width (mm) | 5.15 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-VSON-8-3_Interactive 3D
Share 02_00 | Nov 26, 2024 | PDF | 122 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VSON-8-3_Interactive 3D_01
Share 02_00 | Nov 26, 2024 | STP | 588 kb
-
PG-VSON-8-3_Interactive 3D
Share 02_00 | Nov 26, 2024 | PDF | 122 kb
-
PG-VSON-8-3_Package Outline
Share 02_00 | Nov 26, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VSON-8-3_Tape and Reel_01
Share 02_00 | Nov 26, 2024 | PDF | 103 kb
Footprint
-
PG-VSON-8-3_Footprint Drawing
Share 02_00 | Nov 26, 2024 | PDF | 65 kb
Support