PG-VQFN-64-802
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 64 |
| Version | 802 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 9 |
| Body Width (mm) | 9 |
| Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Products
Support


