PG-VQFN-64-10 | WQFN-64 (002-36619)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 64 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Footprint
-
PG-VQFN-64-10_Footprint Drawing
Share 01_00 | May 16, 2025 | PDF | 107 kb
Support