PG-VQFN-56-803
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 56 |
| Version | 803 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8.001 |
| Body Width (mm) | 8.001 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 2600 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
PACKAGE OUTLINE 56L QFN 8X8X1.0 MM LT56B 4.5X5.2 EPAD (SAWN)
Share 06_00 | Nov 14, 2021 | PDF | 107 kb
Packing
-
CARRIER TAPE, QFN 8X8X1.0 (C-PAK)
Share 03_00 | Nov 17, 2021 | PDF | 68 kb
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
TRAY, QFN56/68 (8 X 8MM)
Share 06_00 | Nov 16, 2021 | PDF | 420 kb
Products
Product Families
Support


