PG-VQFN-56-801
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 56 |
| Version | 801 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.35 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
001-80808
Share 02_00 | Nov 17, 2021 | PDF | 86 kb
Support


