PG-VQFN-56-6
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 56 |
| Version | 6 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 7 |
| Body Width (mm) | 7 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-56-6_PDF
Share 01_00 | Jun 27, 2019 | PDF | 90 kb
Downloads
Package
-
PG-VQFN-56-6_PDF
Share 01_00 | Jun 27, 2019 | PDF | 108 kb
-
PG-VQFN-56-6_PDF
Share 01_00 | Jun 27, 2019 | PDF | 90 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Packing
-
PG-VQFN-56-6_PDF
Share 01_00 | Jun 27, 2019 | PDF | 103 kb
Footprint
-
PG-VQFN-56-6_PDF
Share 01_00 | Jun 27, 2019 | PDF | 106 kb
Support


