PG-VQFN-48-903
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 903 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-903_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 466 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 1500 |
Trays/Box | 10 |
Tube
Pieces/Tube | 52 |
Tubes/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-48-903_Package Outline
Share 02_00 | Oct 04, 2024 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-48-903_Interactive 3D
Share 02_00 | Apr 15, 2025 | PDF | 63 kb
-
PG-VQFN-48-903_Interactive 3D
Share 02_00 | Apr 15, 2025 | STP | 466 kb
Footprint
-
PG-VQFN-48-903_Footprint Drawing
Share 01_00 | Oct 04, 2024 | PDF | 106 kb
Products
Product Families
Support