PG-VQFN-48-804
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 48 |
| Version | 804 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 7 |
| Body Width (mm) | 7 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 2600 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
PACKAGE OUTLINE 48L QFN 7X7X1.0 MM LT48D 5.6X5.6 EPAD (SAWN TYPE)
Share 07_00 | Nov 14, 2021 | PDF | 88 kb
Packing
-
CARRIER TAPE, BGA 36/48 (7X7X1.2MM)
Share 05_00 | Nov 16, 2021 | PDF | 127 kb
-
TRAY, QFN 48 (7 X 7MM )
Share 06_00 | Nov 14, 2021 | PDF | 531 kb
-
REEL, 13INCH DIA., 24MM W X 7INCH HUB
Share 04_00 | Nov 16, 2021 | PDF | 171 kb
-
CARRIER TAPE, BGA 48/36 (7X8.5)
Share 05_00 | Nov 14, 2021 | PDF | 128 kb
-
CARRIER TAPE , FBGA 100 (11 X 11MM)
Share 07_00 | Nov 14, 2021 | PDF | 77 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 138 kb
-
REEL, 13INCH DIA. ANTISTATIC / 4INCH HUB - 2PC LATCH TYPE (CPAK)
Share 04_00 | Nov 16, 2021 | PDF | 138 kb
-
CARRIER TAPE , TQFP 160/176 (24 X 24 X 1.4MM)
Share 03_00 | Nov 17, 2021 | PDF | 97 kb
-
CARRIER TAPE, BGA 36/48 (7X7X1.2MM) (C-PAK)
Share 01_00 | Nov 17, 2021 | PDF | 65 kb
Support


