PG-VQFN-48-803 | QFN-48 (001-53698)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 803 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-VQFN-48-803_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Footprint
-
PG-VQFN-48-803_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 106 kb
Support