PG-VQFN-48-60
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 48 |
| Version | 60 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-48-60_Interactive 3D
Share 01_00 | Feb 12, 2021 | PDF | 98 kb
Packing
Tape & Reel
| Pieces/Reel | 4000 |
| Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-48-60_Interactive 3D
Share 01_00 | Feb 12, 2021 | PDF | 98 kb
-
PG-VQFN-48-60_Package Outline
Share 01_00 | Feb 12, 2021 | PDF | 112 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Footprint
-
PG-VQFN-48-60_Footprint Drawing
Share 01_00 | Feb 12, 2021 | PDF | 109 kb
Products
Product Families
Support


