PG-VQFN-40-806
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 40 |
| Version | 806 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
51-85190
Share 05_00 | Nov 16, 2021 | PDF | 103 kb
Support


