PG-VQFN-40-803
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 40 |
| Version | 803 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
| Pieces/Tray | 4900 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
001-44328
Share 07_00 | Nov 16, 2021 | PDF | 96 kb
Packing
-
TRAY, 16L QFN 3X3X0.6MM (PEAK)
Share 03_00 | Nov 17, 2021 | PDF | 509 kb
-
TRAY, 16L QFN 3X3X0.6MM (KOSTAT)
Share 02_00 | Nov 17, 2021 | PDF | 771 kb
Support


