PG-VQFN-32-900
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-900_Interactive 3D
Share 06_00 | May 16, 2025 | STP | 377 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-32-900_Interactive 3D
Share 06_00 | May 16, 2025 | PDF | 63 kb
-
PG-VQFN-32-900_Interactive 3D
Share 06_00 | May 16, 2025 | STP | 377 kb
-
PG-VQFN-32-900_Package Outline
Share 06_00 | May 16, 2025 | PDF | 107 kb
Footprint
-
PG-VQFN-32-900_Footprint Drawing
Share 06_00 | May 16, 2025 | PDF | 105 kb
Products
Product Families
Support