PG-VQFN-32-801
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 32 |
| Version | 801 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 5 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4900 |
| Trays/Box | 10 |
Downloads
Package
-
PACKAGE OUTLINE 32L QFN 5X5X0.55 MM LQ32A 1.3X2.7 EPAD (SAWN TYPE)
Share 06_00 | Nov 14, 2021 | PDF | 131 kb
-
PACKAGE OUTLINE, 32L QFN 5X5X0.6 MM LJ32B/LK32B ( DUAL U-GROOVE PUNCH TYPE)
Share 06_00 | Nov 17, 2021 | PDF | 95 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Packing
-
CARRIER TAPE, QFN 5X5 (ADVANTEK)
Share 04_00 | Nov 14, 2021 | PDF | 53 kb
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 169 kb
-
TRAY, 32L QFN 5X5X0.6 MM (KOSTAT)
Share 03_00 | Nov 14, 2021 | PDF | 775 kb
-
TRAY, QFN 32 5X5X0.6MM (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 545 kb
Support


