PG-VQFN-32-800
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 32 |
| Version | 800 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 5 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4900 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
PACKAGE OUTLINE 32L QFN 5X5X0.55 MM LQ32 3.5X3.5 EPAD (SAWN)
Share 07_00 | Nov 14, 2021 | PDF | 174 kb
Packing
-
CARRIER TAPE, QFN 5X5 (ADVANTEK)
Share 04_00 | Nov 14, 2021 | PDF | 53 kb
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 169 kb
-
TRAY, 16L QFN 3X3X0.6MM (KOSTAT)
Share 02_00 | Nov 17, 2021 | PDF | 771 kb
-
TRAY, 32L QFN 5X5X0.6 MM (KOSTAT)
Share 03_00 | Nov 14, 2021 | PDF | 775 kb
-
TRAY, 16L QFN 3X3X0.6MM (PEAK)
Share 03_00 | Nov 17, 2021 | PDF | 509 kb
-
TRAY, QFN 32 5X5X0.6MM (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 545 kb
Products
Support


