PG-VQFN-32-22
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 32 |
| Version | 22 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-32-22_Interactive 3D
Share 02_00 | Jun 30, 2021 | PDF | 73 kb
Packing
Tape & Reel
| Pieces/Reel | 5000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-32-22_Interactive 3D
Share 02_00 | Jun 30, 2021 | PDF | 73 kb
-
PG-VQFN-32-22_Interactive 3D_01
Share 02_00 | Jun 30, 2021 | STP | 430 kb
-
PG-VQFN-32-22_Package Outline
Share 02_00 | Jun 30, 2021 | PDF | 109 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Footprint
-
PG-VQFN-32-22_Footprint Drawing
Share 02_00 | Jun 30, 2021 | PDF | 106 kb
Support


