PG-VQFN-29-1
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 29 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-29-1_Interactive 3D
Share 01_00 | Mar 09, 2025 | PDF | 69 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-29-1_Interactive 3D
Share 01_00 | Mar 09, 2025 | PDF | 69 kb
-
PG-VQFN-29-1_Interactive 3D_01
Share 01_00 | Mar 09, 2025 | STP | 420 kb
-
PG-VQFN-29-1_Package Outline
Share 01_00 | Mar 09, 2025 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-29-1_Tape and Reel_01
Share 01_00 | Mar 09, 2025 | PDF | 104 kb
Footprint
-
PG-VQFN-29-1_Footprint Drawing
Share 01_00 | Mar 09, 2025 | PDF | 106 kb
Products
Product Families
Support