PG-VQFN-28-902
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 28 |
| Version | 902 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
| Pieces/Reel | 3000 |
| Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
-
Package Outline
Share Feb 25, 2016 | PDF | 293 kb
Support


