PG-VQFN-24-800
Overview
General Information
| Package Material | PG |
| Package Family | VQFN |
| Terminals | 24 |
| Version | 800 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4.001 |
| Body Width (mm) | 4.001 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4900 |
| Trays/Box | 10 |
Downloads
Package
-
PACKAGE OUTLINE, 24L QFN 4X4X0.60 MM LQ24A/LQ24B 2.65X2.65 EPAD (SAWN)
Share 09_00 | Nov 14, 2021 | PDF | 84 kb
-
51-85203
Share 05_00 | Nov 17, 2021 | PDF | 93 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Dec 16, 2020 | PDF | 1.81 mb
Packing
-
TRAY, QFN24 4X4X0.6MM (PEAK)
Share 02_00 | Nov 14, 2021 | PDF | 339 kb
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 169 kb
-
CARRIER TAPE, QFN 4 X 4 MM
Share 04_00 | Nov 14, 2021 | PDF | 132 kb
-
CARRIER TAPE, QFN 4 X 4 MM (C-PAK)
Share 01_00 | Nov 17, 2021 | PDF | 64 kb
Products
Support


