PG-VIQFN-36-1
Overview
General Information
| Package Material | PG |
| Package Family | VIQFN |
| Terminals | 36 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 5 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.5 |
-
PG-VIQFN-36-1_Interactive 3D
Share 02_00 | Jun 18, 2021 | PDF | 122 kb
Packing
Tape & Reel
| Pieces/Reel | 5000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VIQFN-36-1_Package Outline
Share 02_00 | Jun 18, 2021 | PDF | 120 kb
-
PG-VIQFN-36-1_Interactive 3D_01
Share 02_00 | Jun 18, 2021 | STP | 902 kb
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
Footprint
-
PG-VIQFN-36-1_Footprint Drawing
Share 01_00 | Jun 18, 2021 | PDF | 123 kb
Support


