PG-VFLGA-104-1
Overview
General Information
Package Material | PG |
Package Family | VFLGA |
Terminals | 104 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
-
PG-VFLGA-104-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 1.51 mb
Downloads
Package
-
PG-VFLGA-104-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | PDF | 117 kb
-
PG-VFLGA-104-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 1.51 mb
-
PG-VFLGA-104-1_Package Outline
Share 01_00 | Apr 15, 2025 | PDF | 114 kb
Footprint
-
PG-VFLGA-104-1_Footprint Drawing
Share 00_00 | Jul 26, 2024 | PDF | 107 kb
Support