PG-VFBGA-70-800 | UFBGA-70 (001-83861)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 70 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.5 |
Body Width (mm) | 5.5 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-VFBGA-70-800_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 109 kb
Footprint
-
PG-VFBGA-70-800_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 156 kb
Support