PG-VFBGA-62-800 | FBGA-62 (002-20916)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 62 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.496 |
Body Width (mm) | 4.496 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-VFBGA-62-800_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 112 kb
Packing
-
PG-VFBGA-62-800_Tape and Reel
Share 00_00 | Nov 18, 2023 | PDF | 101 kb
-
PG-VFBGA-62-800_Bakeable Trays
Share 00_00 | Nov 18, 2023 | PDF | 103 kb
Footprint
-
PG-VFBGA-62-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 133 kb
Products
Product Families
Support