PG-VFBGA-56-802 | VFBGA-56 (002-25080)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 56 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.7 |
Body Width (mm) | 6.2 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 3770 |
Trays/Box | 10 |
Downloads
Package
-
PG-VFBGA-56-802_Package Outline_01
Share 00_00 | Feb 12, 2024 | PDF | 115 kb
Footprint
-
PG-VFBGA-56-802_Footprint Drawing
Share 00_00 | Jan 13, 2024 | PDF | 142 kb
Support