PG-VFBGA-56-801
Overview
General Information
| Package Material | PG |
| Package Family | VFBGA |
| Terminals | 56 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 7.7 |
| Body Width (mm) | 6.2 |
| Min. Terminal Pitch (mm) | 0.5 |
Support


