PG-VFBGA-52-800 | VFBGA-52 (002-25081)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 52 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
PG-VFBGA-52-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 143 kb
Support