PG-VFBGA-48-803
Overview
General Information
| Package Material | PG |
| Package Family | VFBGA |
| Terminals | 48 |
| Version | 803 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.5 |
Products
Product Families
Support


