PG-VFBGA-44-801
Overview
General Information
| Package Material | PG |
| Package Family | VFBGA |
| Terminals | 44 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 7.5 |
| Body Width (mm) | 5 |
| Min. Terminal Pitch (mm) | 0.5 |
Support


