PG-VFBGA-27-800 | LGA-27 (002-13799)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 27 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.2 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Packing
Tray
Pieces/Tray | 1820 |
Trays/Box | 7 |
Downloads
Package
-
PG-VFBGA-27-800_Package Outline_01
Share 01_00 | Mar 01, 2024 | PDF | 111 kb
Support